Not Recommended for New Designs
BH25PB1WHFV
150mA 2.5V, Fixed Output CMOS LDO Regulator
BH25PB1WHFV
Not Recommended for New Designs
BH25PB1WHFV
150mA 2.5V, Fixed Output CMOS LDO Regulator
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | BH25PB1WHFV-TR
Status |
Not Recommended for New Designs
Package |
HVSOF5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
ch
1
Withstand Voltage (Max.)[V]
6.5
Vin(Min.)[V]
1.7
Vin(Max.)[V]
5.5
Iout(Max.)[A]
0.15
Vout Accuracy
±1.0%(High speed), -3.0% to +3.8%(Low Icc)
Circuit Current[mA]
0.02
Dropout Voltage (Typ.)[V]
0.21(Io=0.1A)
Ripple Rejection [dB]
60
Load Regulation[mV]
10(Io=10 to 100mA)
Output Capacitor[µF]
0.47
Shutdown Function
Yes
Thermal Shut-down
Yes
Over Current Protection
Yes
Over Voltage Protection
No
Discharge Function
Yes
Soft Start
No
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Features:
・Automatic switching between low-consumption and high-speed modes・Built-in rush current prevention circuit
・Low voltage 1.7V operation