BH1682FVC
Analog Current Output Type Ambient Light Sensor IC

BH1682FVC is an analog current output type ambient light sensor IC. The output is proportion to logarithm of illuminance. It has wide illuminance detection range and is suitable for the application of display brightness control.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BH1682FVC-TR
Status | Recommended
Package | WSOF5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Sensor Type

Analog ALS

Vcc(Min.)[V]

2.3

Vcc(Max.)[V]

5.5

Output Type

Logarithmic Current(Source)

illuminance Measurement Range[lx]

1 to 55, 000

Sensitivity Variations[%]

±3µA

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

80

Package Size [mm]

1.6x1.6 (t=0.6)

Find Similar

Features:

  • Built-in log scale current AMP
  • Built-in Ircut filter
  • Built-in shutdown function
  • Correspond to 1.8V logic interface
X

Most Viewed