BDJ2GA3WNUX
300mA 12V, Fixed Output, High-Accuracy LDO Regulator
BDJ2GA3WNUX
300mA 12V, Fixed Output, High-Accuracy LDO Regulator
BDxxGA3WEFJ / BDxxGA3WNUX series devices are LDO regulators with output current capability of 0.3A. It has an output voltage accuracy of ±1%. Both fixed and variable output voltage devices are available. The variable output voltage can be varied from 1.5V to 13.0V using external resistors. Various fixed output voltage devices that do not use external resistors are also available. These LDO regulators are available in HTSOP-J8 / VSON008X2030 package and can be used in wide variety of digital appliances. It has built-in over current protection to protect the device when output is shorted, 0µA shutdown mode, and thermal shutdown circuit to protect the device during thermal over-load conditions. These LDO regulators are usable with ceramic capacitors that enable a smaller layout and longer life.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
ch
1
Withstand Voltage (Max.)[V]
15
Vin(Min.)[V]
4.5
Vin(Max.)[V]
14
Iout(Max.)[A]
0.3
Vout Type
Fixed
Vout Accuracy
±1.0% (Ta=25℃)
Circuit Current[mA]
0.6
Dropout Voltage (Typ.)[V]
0.6(Io=0.3A)
Ripple Rejection [dB]
60
Load Regulation[mV]
25(Io=0 to 300mA)
Output Capacitor[µF]
1
Shutdown Function
Yes
Thermal Shut-down
Yes
Over Current Protection
Yes
Over Voltage Protection
No
Under Voltage Lock Out
No
Discharge Function
No
Soft Start
Yes
Operating Temperature (Min.)[°C]
-25
Operating Temperature (Max.)[°C]
85
Features:
・ High accuracy reference voltage circuit・ Built-in Over Current Protection circuit (OCP)
・ Built-in Thermal Shut Down circuit (TSD)
・ With shut down switch