Not Recommended for New Designs
BD9E301EFJ-LB(H2)
7.0V to 36V Input, 2.5A Integrated MOSFET Single Synchronous Buck DC/DC Converter
BD9E301EFJ-LB(H2)
Not Recommended for New Designs
BD9E301EFJ-LB(H2)
7.0V to 36V Input, 2.5A Integrated MOSFET Single Synchronous Buck DC/DC Converter
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | BD9E301EFJ-LBH2
Status |
Not Recommended for New Designs
Package |
HTSOP-J8
Unit Quantity | 250
Minimum Package Quantity | 250
Packing Type | Taping
RoHS |
Yes
Specifications:
ch
1
Integrated FET / Controller
Integrated FET
Topology
Buck
Synchronous / Nonsynchronous
Synchronous
Vin1(Min.)[V]
7
Vin1(Max.)[V]
36
Vout1(Min.)[V]
1
Vout1(Max.)[V]
25.2
Iout1(Max.)[A]
2.5
SW frequency(Max.)[MHz]
0.57
Light Load mode
No
EN
Yes
PGOOD
No
Operating Temperature (Min.)[°C]
Tj=-40
Operating Temperature (Max.)[°C]
Tj=150
Package Size [mm]
4.9x6 (t=1)
Features:
- Long Time Support Product for Industrial Applications.
- Synchronous single DC/DC converter.
- Over-Current Protection.
- Short Circuit Protection.
- Thermal Shutdown Protection.
- Under voltage Lockout Protection.
- Soft Start.
- HTSOP-J8 package (Exposed Pad).