BD95861MUV
7.5V To 18V, 1ch Synchronous Buck DC/DC Converter with an r6A Integrated MOSFET

BD95861MUV is a 1ch synchronous buck converter that can generate output voltage (0.8V to 5.5V) at the input voltage range (7.5V to 18V). Space-saving and high efficient switching regulator can be achieved due to built-in N-MOSFET power transistors. The IC also incorporates H3Reg™ technology, a ROHM proprietary constant ON TIME control mode which facilitates ultra-high transient response against changes in load without external compensation components. Fixed soft start function, power good function, and short circuit / over voltage protection with timer latch functions are incorporated. The BD95861MUV is designed for power supplies for Digital AV Equipment.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD95861MUV-E2
Status | Active
Package | VQFN024V4040
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

7.5

Vin1(Max.)[V]

18

Vout1(Min.)[V]

0.8

Vout1(Max.)[V]

5.5

Iout1(Max.)[A]

6

SW frequency(Max.)[MHz]

0.8

Light Load mode

No

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-20

Operating Temperature (Max.)[°C]

100

Package Size [mm]

4x4 (t=1)

Find Similar

Features:

・Switching Frequency: 500kHz t0 800kHz (depend on input-output condition)
・Built-in Power MOS FET High-side Nch FET ON resistance: 50mΩ(typ.) Low-side Nch FET ON resistance: 30mΩ(typ.)
・Fast Transient Responses due to H3Reg control
・Over Current Protection (OCP) – Cycle-by-Cycle
・Thermal Shut Down (TSD)
・Under-Voltage Lock-Out (UVLO)
・Short Circuit Protection (SCP)
・Over Voltage Protection (OVP)
・Fixed Soft Start (1msec ; typ)
・Power Good function
X

Most Viewed