Not Recommended for New Designs
BD95500MUV
3.0-20V 6A 1ch Synchronous Buck converter
BD95500MUV
Not Recommended for New Designs
BD95500MUV
3.0-20V 6A 1ch Synchronous Buck converter
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | BD95500MUV-E2
Status |
Not Recommended for New Designs
Package |
VQFN040V6060
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS |
Yes
Specifications:
ch
1
Integrated FET / Controller
Integrated FET
Topology
Buck
Synchronous / Nonsynchronous
Synchronous
Vin1(Min.)[V]
3
Vin1(Max.)[V]
20
Vout1(Min.)[V]
0.7
Vout1(Max.)[V]
5
Iout1(Max.)[A]
6
SW frequency(Max.)[MHz]
0.6
Light Load mode
Yes
EN
Yes
PGOOD
Yes
Operating Temperature (Min.)[°C]
-10
Operating Temperature (Max.)[°C]
100
Package Size [mm]
6x6 (t=1)
Features:
・Integrated low ON resistance N-MOSFET (TYP. 50mΩ)・H3Reg™ DC / DC converter controller
・Adjustable Simple Light Load Mode (SLLM), and forced continuous mode
・Thermal Shut Down (TSD), Under Voltage Lockout (UVLO),
Adjustable Over Current Protection (OCP),Over Voltage Protection (OVP),
Short Circuit Protection(SCP) built-in
・Soft start function to minimize rush current during startup
・Adjustable switching frequency (f=200kHz to 600kHz)
・Built-in output discharge function
・Tracking Function
・Integrated boot strap diode
・Power Good function