Not Recommended for New Designs
BD9420F
White LED Driver for large LCD Panels
BD9420F
Not Recommended for New Designs
BD9420F
White LED Driver for large LCD Panels
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | BD9420F-GE2
Status |
Not Recommended for New Designs
Package |
SOP28
Unit Quantity | 1500
Minimum Package Quantity | 1500
Packing Type | Taping
RoHS |
Yes
Specifications:
Topology
Constant Current
Vin(Min.)[V]
9
Vin(Max.)[V]
35
Number of Outputs
6
Switching Frequency (Max.)[MHz]
0.15
Dimming
DC
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
18.5x9.9 (t=2.41)
Features:
·±2% LED current accuracy· Built-in DC/DC converter
·Analog Dimming function
·Built-in PWM-independent soft start circuit
·LED protection function
·Individual detection and individual LED OFF
VOUT Over Voltage Protection(OVP) and reduced voltage protection(SCP) circuit
·Built-in UVLO and OVP
·Built-in VOUT discharge circuit