Not Recommended for New Designs
BD9394FP
White LED Driver for large LCD Panels (DCDC Converter type)
BD9394FP
Not Recommended for New Designs
BD9394FP
White LED Driver for large LCD Panels (DCDC Converter type)
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | BD9394FP-E2
Status |
Not Recommended for New Designs
Package |
HSOP20
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS |
Yes
Specifications:
Topology
Boost
Vin(Min.)[V]
9
Vin(Max.)[V]
35
Total Output Current (Max.)[mA]
150
Number of Outputs
4
Switching Frequency (Max.)[MHz]
0.15
Dimming
PWM
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
14.9x7.8 (t=2.1)
Features:
・4ch LED constant current driver and DC/DC converter・Maximum LED Current: 150mA
・LED Feedback Voltage: 0.37V (@NADIM=2.62V), so lower heat. Adjustable Feed Back Voltage by following LED Current setting.
・±2% LED current accuracy (NADIM=2.62V, when each LED is set to 100mA)
・Analog current (Linear) dimming at NADIM pin
・LED pin rating 60V
・Individual detection and individual LED OFF for both open and short circuits
・Built-in ISET pin short-circuit protection circuit
・Set Soft-Start time byexternal capacitor.
・FET’s Gate (N pin) is driven by 5.8V swing
・Built-in Vout discharge circuit for shutdown
・Built-in Vout overvoltage protection (OVP) / reduced voltage protection (SCP) circuit
・Adjustable LED Short Protection Voltage by LSP terminal
・HSOP20, HTSSOP-B24 package with high heat radiation efficiency