BD9104FVM
4.5-5.5V 0.8A 1ch Buck converter

ROHM's high efficiency step-down switching regulator (BD91??) is a power supply designed to produce a low voltage including 1 volts from 5 / 3.3 volts power supply line. Offers high efficiency with our original pulse skip control technology and synchronous rectifier. Employs a current mode control system to provide faster transient response to sudden change in load.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD9104FVM-TR
Status | Active
Package | MSOP8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

4.5

Vin1(Max.)[V]

5.5

Vout1(Min.)[V]

3.3

Vout1(Max.)[V]

3.3

Iout1(Max.)[A]

0.8

SW frequency(Max.)[MHz]

1

Light Load mode

Yes

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.9x4 (t=0.9)

Find Similar

Features:

・1ch Switching Regulator
・Offers fast transient response with current mode PWM control system
・Offers highly efficiency for all load range with synchronous rectifier (Nch / Pch FET) and SLLM™ (Simple Light Load Mode)
・Incorporates soft-start function.
・Incorporates thermal protection and ULVO functions.
・Incorporates short-current protection circuit with time delay function
・Incorporates shutdown function. Icc=0μA (Typ.)
X

Most Viewed