BD82032FVJ
1ch High Side Switch ICs for USB Devices
BD82032FVJ
BD82032FVJ
1ch High Side Switch ICs for USB Devices
BD82032FVJ is a Single Channel High Side Switch IC employing N-channel power MOSFET with low on resistance and low supply current for the power supply line of universal serial bus (USB). This IC has a built-in over current detection circuit, thermal shutdown circuit, under voltage lockout and soft start circuits.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BD82032FVJ-GE2
Status |
Recommended
Package |
TSSOP-B8J
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Supply Voltage(Min.)[V]
4.5
Supply Voltage(Max.)[V]
5.5
Current consumption(Typ.)[µA]
85
ON Resistance [mΩ]
72
Channel Number [ch]
1
Control Input Logic
Active High
Over Current Detect [A]
1.55 to 2.30
Output Turn on Time [ms]
0.5
Thermal Shut Down
Recovery
Flag Output Delay at Over Current [ms]
13
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
3x4.9 (t=1.1)
Features:
· Over-Current Protection:2.0A· Control Input Logic:Active-High
· Output Discharge Function
· Reverse Current Protection when Power Switch Off
· Thermal Shutdown
· Open-Drain Fault Flag Output
· Under-Voltage Lockout
· OCP Fast Response
· Soft-Start Circuit
· ESD Protection
· UL:File No.E243261
· IEC 60950-1 CB_scheme: File No.US-20060-UL