BD82007FVJ-M
2.4A Current Limit High Side Switch ICs

BD82007FVJ-M is the low on-resistance N-Channel MOSFET high-side power switch optimized for Universal Serial Bus (USB) applications. BD82007FVJ-M is equipped with the function of over-current protection, thermal shutdown, under-voltage lockout and soft-start.

Product Detail

 
Part Number | BD82007FVJ-MGE2
Status | Recommended
Package | TSSOP-B8J
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Supply Voltage(Min.)[V]

2.7

Supply Voltage(Max.)[V]

5.5

Current consumption(Typ.)[µA]

110

ON Resistance [mΩ]

70

Channel Number [ch]

1

Control Input Logic

Active Low

Over Current Detect [A]

1.5 to 3.0

Output Turn on Time [ms]

0.8

Thermal Shut Down

Recovery

Flag Output Delay at Over Current [ms]

15

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

3x4.9 (t=1.1)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified
  • Built-in Low ON-Resistance (Typ 70mΩ) N-Channel MOSFET
  • Current Limit Threshold 2.4A
  • Over-Current Protection
  • Thermal Shutdown
  • Open-Drain Fault Flag Output
  • Under-Voltage Lockout Protection
  • Soft-Start Circuit
  • Reverse Current Protection when Power Switch Off
  • TTL Enable Input
X

Most Viewed