Not Recommended for New Designs BD8166EFV
Multi-channel System Power Supply ICs for Large PANEL

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD8166EFV-E2
Package | HTSSOP-B40
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Vin1(Min.)[V]

6

Vin1(Max.)[V]

18

SW frequency(Max.)[MHz]

0.5

Output Source Voltage[V]

to 18

Output Logic Voltage[V]

Variable

Output Logic Voltage2[V]

-

Output Gate Voltage[V]

Variable

Start up Sequence Circuit

Yes

VCOM[ch]

1

Auto Data Read

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

13.6x7.8 (t=1)

Find Similar

Features:

・step-up / down DC / DC converter.
・1ch VCOM.
・Incorporates positive and negative-side charge pumps.
・Incorporates a gate shading function
X

Most Viewed