Not Recommended for New Designs BD7931F
1ch System Motor Driver ICs

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD7931F-E2
Package | SOP8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Usage

CD / DVD

Number of Channels

1

Operating Temperature (Min.)[°C]

-35

Operating Temperature (Max.)[°C]

85

Package Size [mm]

5x6.2 (t=1.71)

Find Similar

Features:

・High D-range loading driver with MOS outputs (Ron = 1.0Ω)
・Provided with a loading driver voltage setting terminal
・A built-in thermal shutdown circuit installed.
X

Most Viewed