BD750L2EFJ-C
200mA 5V Output, Ultra Low Iq, High-Accuracy LDO Regulator for Automotive

The BD7xxL2EFJ/FP-C Series are low quiescent regulators featuring 50V absolute maximum voltage, and output voltage accuracy of ±2%, 200mA output current and 6µA (Typ.) current consumption. There regulators are therefore ideal for applications requiring a direct connection to the battery and a low current consumption. Ceramic capacitors can be used for compensation of the output capacitor phase.

We recommend BD750U2EFJ-C for your new development. It uses different production lines for the purpose of improving production efficiency. Electric characteristics noted in Datasheet does not differ between Production Line.

Product Detail

 
Part Number | BD750L2EFJ-CE2
Status | Active
Package | HTSOP-J8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Withstand Voltage (Max.)[V]

50

Vin(Min.)[V]

5.8

Vin(Max.)[V]

45

Iout(Max.)[A]

0.2

Vout Type

Fixed

Vout Accuracy

±2.0%

Circuit Current[mA]

0.006

Dropout Voltage (Typ.)[V]

0.4(Io=0.2A)

Ripple Rejection [dB]

60

Load Regulation[mV]

5(Io=10mA to 200mA )

Output Capacitor[µF]

4.7

Shutdown Function

No

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

No

Discharge Function

No

Soft Start

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • Ultra low quiescent current: 6μA(Typ)
  • Output current capability: 200mA
  • Output voltage: 3.3V or 5.0V(Typ)
  • High output voltage accuracy: ±2%
  • Low saturation voltage by using PMOS output transistor.
  • Integrated overcurrent protection to protect the IC from damage caused by output short-circuiting.
  • Integrated thermal shutdown to protect the IC from overheating at overload conditions.
  • Low ESR ceramic capacitor can be used as output capacitor.
  • HTSOP-J8, TO252-3, SOT223-4(F)(SOT223-4, SOT223-4F) 3type package

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD750L2EFJ-EVK-301
    • BD750L2EFJ-C Evaluation Board

X

Most Viewed