Not Recommended for New Designs
BD6975FV
Low voltage start-up, quiet driver, small package type
Not Recommended for New Designs
BD6975FV
Low voltage start-up, quiet driver, small package type
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For BD6975FV
Part Number |
|
|
---|---|---|
Ordering Part Number | BD6975FV-GE2 | BD61243FV-GE2 |
Similar Level | - | Same Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | SSOP-B14 | SSOP-B14 |
Unit Quantity | 2500 | 2500 |
Minimum Packing Quantity | 2500 | 2500 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Type | Driver | Driver |
Vcc(Max.)[V] | 20.0 | 18.0 |
Power Supply Voltage (Max.) [V] | 17.0 | 16.0 |
Power Supply Voltage (Min.) [V] | 3.5 | 5.5 |
Iout (Max.)[A] | 1.2 | 1.2 |
Drive Type | Switching | Pseudo Sine Wave |
Speed Control | DC | DC/PWM |
Standby mode | - | - |
FG/AL Signal | FG | FG |
Usage | - | General |
Number of phase | Single-phase | Single-phase |
Power supply | 12V | 5.5 to 16 |
Channel | - | 1.0 |
Temperature (Min.)[°C] | -40 | -40 |
Temperature (Max.)[°C] | 100 | 105 |
Package Size [mm] | 5x6.4 (t=1.35) | 5x6.4 (t=1.35) |
Show / Hide Parameters
X