BD68710EFV
36V High-performance, High reliability Withstand Voltage Stepper Motor Driver

BD68710EFV is a bipolar low-consumption driver that driven by PWM current. Rated power supply voltage of the device is 36 V, and rated output current is 1.0 A. PARA-IN driving mode is adopted for input interface, and excitation mode is corresponding to FULL STEP mode, HALF STEP mode (2 types) and QUARTER STEP mode via a built-in DAC. In terms of current decay, the FAST DECAY/SLOW DECAY ratio may be set without any limitation, and all available modes may be controlled in the most appropriate way. In addition, the power supply may be driven by one single system, which simplifies the design.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD68710EFV-E2
Status | Recommended
Package | HTSSOP-B28
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Power Supply Voltage (Max.) [V]

28

Power Supply Voltage (Min.) [V]

19

Vcc (Max.)[V]

36

Iout (Max.)[A]

1

Iout Peak (Max.)[A]

1.5

Output On Resistance (Typ.)[Ω]

1.2

Step

to 1 / 4

MIX DECAY Function

Yes

Single power supply input

Yes

Automotive class

No

Interface

PARA-IN

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

9.7x6.4 (t=1)

Find Similar

Features:

  • Rated output current (DC) 1.0A
  • Low ON resistance DMOS output
  • PARA-IN drive mode
  • PWM constant current (other oscillation)
  • Built-in spike noise cancel function
    (external noise filter is unnecessary)
  • Full-, half (two kinds)-, quarter-step functionality
  • Freely timing excitation mode switch
  • Current decay mode switch
    (linearly variable FAST/SLOW DECAY ratio)
  • Normal rotation & reverse rotation switching function
  • Power save function
  • Built-in logic input pull-down resistor
  • Power-on reset function
  • Thermal shutdown circuit (TSD)
  • Over-current protection circuit (OCP)
  • Under voltage lock out circuit (UVLO)
  • Over voltage lock out circuit (OVLO)
  • Ghost Supply Prevention
    (protects against malfunction when power supply is disconnected)
  • Adjacent pins short protection
  • Microminiature, ultra-thin and high heat-radiation
    (exposed metal type) package
X

Most Viewed