Not Recommended for New Designs BD6758KN
5-Channel System Lens Driver for Digital Still Cameras

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD6758KN-E2
Package | VQFN36
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Usage

DSC

Number of Channels

5

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

6.2x6.2 (t=0.95)

Find Similar

Features:

・4-channels H-Bridge driver for Full-On Drive (ON resistance=1.2Ω Typ.)
・1-channel H-Bridge driver for Constant Current Drive (ON resistance=1.0Ω Typ.)
・Drive mode switching function (EN / IN Mode or IN / IN Mode)
・1.2V±3% high-precision reference voltage output
・UVLO (Under Voltage Lockout Protection)
・Built-in TSD (Thermal Shut Down) circuit
・Standby current consumption 0μA Typ.
・36PIN thin QFN Package (6.2mm×6.2mm×0.95mm Max.)
X

Most Viewed