Not Recommended for New Designs BD6586MUV
4-Channel White LED Driver with Integrated FET for up to 24 LEDs

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD6586MUV-E2
Package | VQFN024V4040
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Topology

Boost

Vin(Min.)[V]

2.7

Vin(Max.)[V]

5.5

Total Output Current (Max.)[mA]

100

Per Channel Drive(Max.)[mA]

25

Number of Outputs

4

Vout(Max.)[V]

24

Switching Frequency (Max.)[MHz]

1

Integrated Switching FET

Yes

Dimming

PWM

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4x4 (t=1)

Find Similar

Features:

・High efficiency PWM step-up DC/DC converter (fsw=1MHz)
・4-ch High accuracy & good matching current drivers (Max. 25mA/ch)
・28V power Nch MOSFET
・Soft Start
・Drive up to 6 LEDs in series, 4 strings in parallel
・Over-voltage protection
・External SBD open detect
・Over current limit
・Thermal shutdown (TSD)
・Under voltage lockout (UVLO)
X

Most Viewed