BD65499MUV
1 to 2ch Lens Drivers for Single-lens Reflex Cameras
BD65499MUV
BD65499MUV
1 to 2ch Lens Drivers for Single-lens Reflex Cameras
Single lens reflex (SLR) cameras use relatively large actuators compared to compact digital cameras. ROHM's lens drivers for SLRs integrate high voltage resistance and large current output in a compact surface mount package, making them ideal for compact SLR cameras of all types.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BD65499MUV-E2
Status |
Recommended
Package |
VQFN028V5050
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Usage
DSC with Single-lens
Number of Channels
1
Operating Temperature (Min.)[°C]
-30
Operating Temperature (Max.)[°C]
85
Package Size [mm]
5x5 (t=1)
Features:
- 1-channel H-Bridge driver for Full-On, High speed Drive
- Built-in DC/DC converter for voltage boost
- Low ON-resistance Power DMOS output: 0.2Ω Typ.(DC/DC converter NDMOS) and 0.6Ω Typ.(H-Bridge DMOS)
- Charge pump-less type with p-channel DMOS of H-Bridge driver for the upper side transistor
- H-Bridge:The highest performance in regard to switching speed, and 2-values selection
Turn On Time: 150ns & Turn Off Time: 60ns - H-Bridge drive mode switch function
- DC/DC converter:Switching speed value selection
- Control input pins corresponding to the signal of 1.8V system
- UVLO (Under Voltage Lockout Protection)
- Built-in TSD (Thermal Shut Down) circuit
- Built-in OCP(Over Current Protection) circuit
- Standby current consumption 0μA Typ.
- Maximum output current for H-bridge: DC maximum 0.5A, Peak maximum 2.0A