BD63573NUV
Single H-Bridge Driver High-Speed Switching Type
BD63573NUV
BD63573NUV
Single H-Bridge Driver High-Speed Switching Type
The BD63573NUV provides a single H-bridge motor driver which features wide range of motor power supply voltage from 2.0V to 16.0V and low power consumption to switch low ON-Resistance DMOS transistors at high speed. This small surface mounting package is most suitable for mobile system, home appliance and various applications.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BD63573NUV-E2
Status |
Recommended
Package |
VSON010V3030
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Power Supply Voltage (Max.) [V]
16
Power Supply Voltage (Min.) [V]
2
Vcc (Max.)[V]
20
Iout (Max.)[A]
1.2
Iout Peak (Max.)[A]
3.2
Output On Resistance (Typ.)[Ω]
0.38
Number of Motors
1
VREF・PWM
-
Current Limit
-
High Speed Drive
Yes
Automotive class
No
Operating Temperature (Min.)[°C]
-30
Operating Temperature (Max.)[°C]
85
Package Size [mm]
3x3 (t=1)
Features:
- Low ON-Resistance Power DMOS Output
- Charge Pump-Less with PDMOS High-Side Driver
- Drive Mode Switch Function
- Control Input Voltage Range Fit 1.8V Controller
- Under Voltage Locked Out Protection & Thermal Shut Down Function