BD61245EFV
Multifunction Single-phase Full-wave Fan Motor Driver
BD61245EFV
BD61245EFV
Multifunction Single-phase Full-wave Fan Motor Driver
BD61245EFV is a 1chip driver that is composed of H-bridge power DMOS FET. Moreover, the circuit configuration is restructured, and convenience has been improved by reducing the external parts and simplifying the setting compared with the conventional driver.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BD61245EFV-E2
Status |
Recommended
Package |
HTSSOP-B16
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Type
Driver
Power Supply Voltage (Max.) [V]
16
Power Supply Voltage (Min.) [V]
4
Iout (Max.)[A]
1.8
Vcc (Max.)[V]
18
Drive Type
PWM Soft SW
Speed Control
DC/PWM
Standby mode
-
FG/AL Signal
FG
Usage
PC, Video Projector
Number of phase
Single-phase
Power supply
4V to 16V
Channel
1
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Package Size [mm]
5x6.4 (t=1)
Features:
- High Heat Radiation Package
- Driver Including Power DMOS FET
- Speed Controllable by DC / PWM Input
- I/O Duty Slope Adjust
- PWM Soft Switching
- Current Limit
- Start Duty Assist
- Lock Protection and Automatic Restart
- Quick Start
- Rotation Speed Pulse Signal (FG) Output