Obsolete BD49L35G
3.5V, CMOS Output Type, High Accuracy Voltage Detector

Production has already been terminated. Not available for sales.

Product Detail

 

Replacement Product For BD49L35G

Part Number
BD49L35G
BD49L35G
BD5235G-1
BD5235G-1
Ordering Part Number BD49L35G-TL BD5235G-1TR
Similar Level - Similar Specification
Data Sheet    
Supply Status Obsolete Recommended
Package SSOP3 (GND 3pin) SSOP5
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Under Voltage Detection Voltage [V] (typ.) 3.5 3.5
VDET Precision [%] ±1 ±0.9
Reset Active Voltage Range [V] 0.95 to 10 0.8 to 6
Output Types CMOS Open drain
Reset Delay Timer No Adjustable Delay
Reset Active State Low Low
Manual Reset No No
Watchdog Timer No No
Auto Motive No No
Circuit Current (ON) [µA] 0.60(Vs=4.8V) 0.23
Circuit Current (OFF) [µA] 0.85(Vs=4.8V) 0.27
Hysteresis Voltage [V] Vs x 0.05 VDET x 0.05
L Output Current (LowVol) [mA] 0.4 1
L Output Current (HighVol) [mA] 2 2
Additional Feature 3pin GND (PIN rotated) -
Temperature (Min.)[°C] -40 -40
Temperature (Max.)[°C] 105 85
Package Size [mm] 2.9x2.8 (t=1.45) 2.9x2.8 (t=1.25)
X

Most Viewed