BD3870FS
Sound Processors with Built-in 2-Band Equalizer

ROHM's sound processors deliver high-fidelity audio, are easy to use, integrate a two-band equalizer, and are compatible with power supply voltages between 4.5V and 9.5V due to low current consumption operation, making them ideally suited for use in portable stereo systems.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD3870FS-E2
Status | Active
Package | SSOP-A24
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Input (ch)

Stereo 3

Input Gain (dB/Ad-Sw)

+18~0

Vcc(Min.)[V]

4.5

Vcc(Max.)[V]

9.5

Iq[mA]

8

Tone Control Band

BASS, Treble

Volume (ch/Ad-Sw)

2/-

Volume Range/Step (dB/dB)

0~-87, -∞/1

[I] Independent from Input Selector / [C] Cascade from Input Selector

I

Output Voltage (V, typ)

2.1

THD+N (dB)

0.01

EQ (number of Band)

2

Output Noise[µVrms]

4.5

Surround

Yes

I/F

2-wire

Power Supply Voltage (V)

4.5~9.5

Temperature (Min.)[°C]

-40

Temperature (Max.)[°C]

85

Package Size [mm]

10x7.8 (t=2.1)

Find Similar

Features:

  • Using extemal components,center frequencies and Q factors of the bass characteristics are
    flexible.
  • Providing a mute switch onto one of the input pins allows cross-talk suppression.
  • A surround function can be constructed without external components.
  • Enargy-saving design resulting in low current consumption,by utillizing the BiCMOS
    process.
X

Most Viewed