Last Time Buy BD3506F
2.5A Variable Output, High-Accuracy LDO Regulator

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BD3506F-E2
Status | Last Time Buy
Package | SOP8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

ch

1

Withstand Voltage (Max.)[V]

7

Vin(Min.)[V]

4.3

Vin(Max.)[V]

5.5

Iout(Max.)[A]

2.5

Vout Accuracy

±1.0

Circuit Current[mA]

0.7

Thermal Shut-down

Recover

Over Current Protection

Yes

Under Voltage Lock Out

Yes

Soft Start

Variable

Operating Temperature (Min.)[°C]

-10

Operating Temperature (Max.)[°C]

100

Find Similar

Features:

・Built-in high-accuracy reference voltage circuit (0.65V±1%)
・Built-in VCC low input maloperation prevention circuit (Vcc = 4.15V)
・Reduced rush current by NRCS
・Built-in ultra-low on-resistor (120 mΩ typ) Nch Power MOSFET
・Built-in current limiting circuit (2.5A min)
・Built-in thermal shutdown circuit
・Output variable type (0.65-2.5V)
・Adoption of SOP8 package (BD3506F) : 5.0 x 6.2 x 1.5 (mm)
X

Most Viewed