BD2606MVV
6-Channel Charge Pump White LED Driver with 64 Dimming Steps and I²C Compatible Interface

The multi-level brightness control white LED driver not only ensures efficient boost by automatically changing the boost rate but also works as a constant current driver in 64 steps, so that the driving current can be adjusted finely. BD2606MVV is best suited to turn on white LEDs that require high-accuracy LED brightness control.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD2606MVV-E2
Status | Active
Package | SQFN016V4040
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Topology

Charge Pump

Vin(Min.)[V]

2.7

Vin(Max.)[V]

5.5

Total Output Current (Max.)[mA]

120

Per Channel Drive(Max.)[mA]

32

Number of Outputs

6

Vout(Max.)[V]

4.7

Switching Frequency (Max.)[MHz]

1

Data Input

I2C

Dimming

DC

DC Dimming Steps

64

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4x4 (t=1)

Find Similar

Features:

・A 4 to 6 parallel LED driver is mounted
・64-step LED current adjust function
・Inter-LED relative current accuracy: 3% or less
・LED individual lighting/dimming control via an I²C BUS interface
・Automatic transition charge pump type DC/DC converter (1x, 1.5x, 2x)
・High efficiency achieved (90% or more at maximum)
・Output voltage protection
・Over current protection
・Thermal shutdown (TSD)
X

Most Viewed