BD2265G-M
Current Limit High Side Switch ICs

BD2265G-M is low on-resistance N-channel MOSFET high-side power switch, optimized for Universal Serial Bus (USB) applications. BD226xG-M series are equipped with the function of over-current detection, thermal shutdown, under-voltage lockout and soft-start.

Product Detail

 
Part Number | BD2265G-MGTR
Status | Recommended
Package | SSOP5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Supply Voltage(Min.)[V]

2.7

Supply Voltage(Max.)[V]

5.5

Current consumption(Typ.)[µA]

110

ON Resistance [mΩ]

120

Channel Number [ch]

1

Control Input Logic

Active Low

Over Current Detect [A]

0.63 to 0.90

Output Turn on Time [ms]

1.5

Thermal Shut Down

Recovery

Flag Output Delay at Over Current [ms]

15

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.9x2.8 (t=1.25)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

· AEC-Q100 Qualified
· Over Current Protection
· Built-in Low ON-Resistance (Typ 120mΩ) N-Channel MOSFET
· Reverse Current Protection when Power Switch Off
· Thermal Shutdown
· Under-Voltage Lockout
· Open-Drain Error Flag Output
· Output Discharge Function
· Soft Start Circuit
· Control Input Logic
X

Most Viewed