BD1321G
Low Power Ground Sense Operational Amplifier

BD1321G is a single low voltage operational amplifier with full swing output. It is the most effective solution for applications requiring low supply current consumption and low voltage operation.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD1321G-TR
Status | Active
Package | SSOP5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

2.7

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5.5

Channel

1

Circuit Current (Typ.) [mA/ch]

0.13

Input Offset Voltage (Max.) [mV]

4

Input Bias Current (Typ.) [nA]

15

Slew Rate (Typ.) [V/µs]

1

Input Voltage Range [V]

VEE to VCC-0.8

Output Voltage Range [V]

VEE+0.08 to VCC-0.04

Voltage gain (Typ.) [dB]

110

Output current (Typ.) [mA]

70

CMRR (Typ.) [dB]

90

PSRR (Typ.) [dB]

90

GBW (Typ.) [MHz]

3

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

85

Package Size [mm]

2.9x2.8 (t=1.25)

Find Similar

Features:

· Operable with Low Voltage
· Input Ground Sense, Output Full Swing
· High Open Loop Voltage Gain
· Low Supply Current
· Low Input Offset Voltage
X

Most Viewed