BD11600NUX
DPDT Type (Double Pole Double Throw)

BD11600NUX is DPDT analog switches handling with USB2.0 high-speed that have both a low resistance and a low capacitance. Moreover, this is widely guaranteed from 2.5V to 5.5V as for the range of the power-supply voltage.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD11600NUX-E2
Status | Recommended
Package | VSON010X3020
Unit Quantity | 4000
Minimum Package Quantity | 4000
Packing Type | Taping
RoHS | Yes

Specifications:

Function

DP Type (USB 1ch)

Vcc(Min.)[V]

2.5

Vcc(Max.)[V]

5.5

ON Resistance [ohm]

3

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

3x2 (t=0.6)

Find Similar

Features:

・VCC Operation from 2.5V to 5.5V
・3Ω switches between the input to the output
・Low Capacity 2ch Analog SW
・10-Pin SON Package
X

Most Viewed