BCX19HZG
NPN, SOT-23, 45V 0.5A, Small Signal Transistor for Automotive

BCX19HZG is the high reliability Automotive transistor, suitable for audio frequency small signal amplifier.

Product Detail

 
Part Number | BCX19HZGT116
Status | Active
Package | SOT-23
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Supply Status

Active

Package Code

SOT-23

Number of terminal

3

Polarity

NPN

Collector Power dissipation PC[W]

0.2

Collector-Emitter voltage VCEO1[V]

45

Collector current Io(Ic) [A]

0.5

hFE

100 to 600

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-65

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.4 (t=1.2)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High gain and low saturation voltage.
  • Complements the BCX17 HZG.

Similar Products

 

Different Grade

BCX19   Grade| Standard StatusActive
X

Most Viewed