BA9741FS
3.6-35V 2ch Boost / Inverting / Buck converter (Controller)

This IC is a 2 channel step-down switching regulator. Both circuit are available for step-down, step-up, inverting. It is small package, therefor it is best for mobile products.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BA9741FS-E2
Status | Recommended
Package | SSOP-A16
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

ch

2

Integrated FET / Controller

Controller

Topology

Buck / Boost / Inverting

Synchronous / Nonsynchronous

Non-synchronous

Vin1(Min.)[V]

3.6

Vin1(Max.)[V]

35

Iout1(Max.)[A]

0.1

Vin2(Min.)[V]

3.6

Vin2(Max.)[V]

35

SW frequency(Max.)[MHz]

0.8

Light Load mode

No

EN

No

PGOOD

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

6.6x6.2 (t=1.71)

Find Similar

Features:

・Timer latch, short-circuit protection circuit is built in.
・Circuit to prevent malfunction during low input voltage is built in.
・Built-in reference voltage (2.5V) circuit with output pin.
・Dead time over the whole range of possible to adjust half period of whole duty range.
・A wide input range provided Vcc=3.6 to 35V.
X

Most Viewed