BA60BC0T
1A 6V, Fixed Output, High-Accuracy LDO Regulator
BA60BC0T
1A 6V, Fixed Output, High-Accuracy LDO Regulator
ROHM's secondary LDO regulators were designed to maximize device characteristics and provide stable operation through low power consumption, increased miniaturization, and low noise. 1A fixed output types are offered for local power supplies that feature an output voltage accuracy of ±2% with low saturation. A broad lineup is offered in a number of output voltages (variable, 1.5V-10V) and package types (TO252, TO220FP/CP) for compatibility with a wide range of applications, such as TVs, HDDs, PCs, and DVD players. In addition, multiple protection circuits are integrated (i.e. overcurrent, thermal shutdown), providing a high level of reliability.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
ch
1
Withstand Voltage (Max.)[V]
18
Vin(Min.)[V]
7
Vin(Max.)[V]
16
Iout(Max.)[A]
1
Vout Type
Fixed
Vout Accuracy
±2.0% (Ta=25℃)
Circuit Current[mA]
0.5
Dropout Voltage (Typ.)[V]
0.3(Io=0.2A)
Ripple Rejection [dB]
55
Load Regulation[mV]
35(Io=0 to 1A)
Output Capacitor[µF]
22
Shutdown Function
No
Thermal Shut-down
Yes
Over Current Protection
Yes
Over Voltage Protection
No
Under Voltage Lock Out
No
Discharge Function
No
Soft Start
No
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Features:
・Maximum current: 1A・Output voltage accuracy: ±1%
・Ultra-low saturation with PNP output