BA4558YF-M
Automotive Low Noise Operational Amplifier
BA4558YF-M
Automotive Low Noise Operational Amplifier
BA4558Yxxx-M integrates two independent Op-Amps on a single chip. This Op-Amp has some features of low noise and low distortion characteristics and can operate from ±4.0V to ±15V(split supply). BA4558Yxxx-M is manufactured for automotive requirements of car navigation system, car audio, etc.
Product Detail
Functional Safety:
Specifications:
Power Supply (Min.) [V] (+5V=5, ±5V=10)
8
Power Supply (Max.) [V] (+5V=5, ±5V=10)
30
Channel
2
Circuit Current (Typ.) [mA/ch]
1.5
Input Offset Voltage (Max.) [mV]
6
Input Bias Current (Typ.) [nA]
60
Slew Rate (Typ.) [V/µs]
1
Input Voltage Range [V]
VEE+1.0 to VCC-1.0
Output Voltage Range [V]
VEE+1.0 to VCC-1.0
Voltage gain (Typ.) [dB]
100
Equivalent input noise voltage (Typ.) [nV/√Hz]
12
CMRR (Typ.) [dB]
90
PSRR (Typ.) [dB]
90
Operating Temperature (Min.) [°C]
-40
Operating Temperature (Max.) [°C]
105
Package Size [mm]
5x6.2 (t=1.71)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
・AEC-Q100 Qualified・High voltage gain
・low noise
・low distortion
・Wide operating supply voltage
・Internal ESD protection circuit
・Wide operating temperature Range