BA2903YFVM-M
Automotive Ground Sense Comparator
BA2903YFVM-M
BA2903YFVM-M
Automotive Ground Sense Comparator
Automotive series BA2903Yxxx-M/BA2901Yxx-M, integrate two or four independent high gain voltage comparator. Some features are the wide operating voltage that is 2 to 36V and low supply current. BA2903Yxxx-M, BA2901Yxx-M are manufactured for automotive requirements of car navigation system, car audio, etc.
Product Detail
Part Number | BA2903YFVM-MGTR
Status |
Recommended
Package |
MSOP8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Functional Safety:
Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.
Specifications:
Power supply (Min.) [V]
2
Power supply (Max.) [V]
36
Channel
2
Circuit Current(Typ.)[mA]
0.6
Input Offset Voltage(Max.)[mV]
7
Input Bias Current(Typ.)[nA]
50
Input Voltage Range [V]
VEE to VCC-1.5
Response Time(Typ.)[µS]
1.3
Voltage gain (Typ.)[dB]
100
Output current(Typ.)[mA]
16
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
125
Package Size [mm]
2.9x4 (t=0.9)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- Operable with a single power supply
- Wide operating supply voltage
single supply: +2.0V to +36V
split supply: ±1.0V to ±18V - Standard comparator pin-assignments
- Input and output are operable ground sense
- Internal ESD protection circuit
- Wide temperature range