BA2902YF-C
Standard Ground Sense Operational Amplifier

BA2904YF-C / BA2904YFV-C / BA2904YFVM-C / BA2902YF-C / BA2902YFV-C are Automotive grade Operational Amplifier, feature high gain and built-in phase compensation and integrate 2 circuits on a single chip. Additional features include a wide operating voltage range of 3V to 32V (single power supply use) and low current consumption, making them ideal for a broad number of applications.

Product Detail

 
Part Number | BA2902YF-CE2
Status | Recommended
Package | SOP14
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

3

Power Supply (Max.) [V] (+5V=5, ±5V=10)

36

Channel

4

Circuit Current (Typ.) [mA/ch]

0.175

Input Offset Voltage (Max.) [mV]

3.8

Input Bias Current (Typ.) [nA]

20

Slew Rate (Typ.) [V/µs]

0.2

Input Voltage Range [V]

VEE to VCC-1.5

Output Voltage Range [V]

VEE to VCC-1.5

Voltage gain (Typ.) [dB]

100

Equivalent input noise voltage (Typ.) [nV/√Hz]

40

Output current (Typ.) [mA]

30

CMRR (Typ.) [dB]

80

PSRR (Typ.) [dB]

100

GBW (Typ.) [MHz]

0.5

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

125

Package Size [mm]

8.7x6.2 (t=1.71)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

・Operable with a single power supply
・Wide operating supply voltage +3.0 to +32.0V (Single supply)
・Wide operating temperature -40 to +125℃
・Standard Op Amp. Pin-assignments
・For Automotive Grade
X

Most Viewed