BA00CC0WCP-V5
1A Variable Output LDO Regulator
BA00CC0WCP-V5
Product Detail
Part Number | BA00CC0WCP-V5E2
Status |
Active
Package |
TO220CP-V5
Unit Quantity | 500
Minimum Package Quantity | 500
Packing Type | Taping
RoHS |
Yes
Specifications:
ch
1
Withstand Voltage (Max.)[V]
35
Vin(Min.)[V]
4
Vin(Max.)[V]
25
Iout(Max.)[A]
1
Vout Type
Adjustable
Vout Accuracy
±2.0% (Ta=25℃)
Circuit Current[mA]
2.5
Dropout Voltage (Typ.)[V]
0.3(Io=0.5A)
Ripple Rejection [dB]
55
Load Regulation[mV]
50(Io=5mA to 1A)
Output Capacitor[µF]
22
Shutdown Function
Yes
Thermal Shut-down
Yes
Over Current Protection
Yes
Over Voltage Protection
Yes
Under Voltage Lock Out
No
Discharge Function
No
Soft Start
No
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
125
Features:
・Maximum current: 1A・Ultra-low saturation with PNP output
・Integrated output current limiting circuit prevents damage due to excessive current conditions (i.e. shorts)