Not Recommended for New Designs
2SC3838K
NPN, SOT-346, 11V 50mA, High frequency Transistor
2SC3838K
Not Recommended for New Designs
2SC3838K
NPN, SOT-346, 11V 50mA, High frequency Transistor
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | 2SC3838KT146
Status |
Not Recommended for New Designs
Package |
SMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
SOT-346
JEITA Package
SC-59
Number of terminal
3
Polarity
NPN
Collector Power dissipation PC[W]
0.2
Collector-Emitter voltage VCEO1[V]
11
Collector current Io(Ic) [A]
0.05
hFE
56 to 270
hFE (Min.)
56
hFE (Max.)
270
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=1.3)
Features:
· For high frequency· Small Surface Mount Package
· Pb Free/RoHS Compliant