2SAR554P5
PNP, SOT-89, -80V -1.5A, Medium Power Transistor
2SAR554P5
2SAR554P5
PNP, SOT-89, -80V -1.5A, Medium Power Transistor
2SAR554P5 is Low saturation voltage and high speed switching transistor for low frequency amplifier.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | 2SAR554P5T100
Status |
Recommended
Package |
MPT3
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Package Code
SOT-89
JEITA Package
SC-62
Number of terminal
3
Polarity
PNP
Collector-Emitter voltage VCEO1[V]
-80
Collector current Io(Ic) [A]
-1.5
hFE
120 to 390
hFE (Min.)
120
hFE (Max.)
390
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
4.5x4 (t=1.5)
Features:
- Low saturation voltage, typically
VCE(sat)=-400mV(Max.)
(IC/IB=-500mA/-25mA) - High speed switching