2SAR544R
PNP, SOT-346T, -80V -2.5A, Driver Transistor
2SAR544R
2SAR544R
PNP, SOT-346T, -80V -2.5A, Driver Transistor
Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | 2SAR544RTL
Status |
Recommended
Package |
TSMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Package Code
SOT-346T
JEITA Package
SC-96
Number of terminal
3
Polarity
PNP
Collector Power dissipation PC[W]
0.5
Collector-Emitter voltage VCEO1[V]
-80
Collector current Io(Ic) [A]
-2.5
hFE
120 to 390
hFE (Min.)
120
hFE (Max.)
390
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=1)
Features:
· Suitable for Middle Power Driver· Low VCE(sat)
· Small Surface Mount Package
· Pb Free/RoHS Compliant