Not Recommended for New Designs 2SAR544P
PNP Driver Transistor

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For 2SAR544P

Part Number
2SAR544P
2SAR544P
2SAR544P5
2SAR544P5
Ordering Part Number 2SAR544PT100 2SAR544P5T100
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package MPT3 MPT3
Unit Quantity 1000 1000
Minimum Packing Quantity 1000 1000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-89 SOT-89
Package Size [mm] 4.5x4 (t=1.5) 4.5x4 (t=1.5)
Number of terminal 3 3
Polarity PNP PNP
Collector Power dissipation PC [W] 0.5 -
Collector-Emitter voltage VCEO1 [V] -80.0 -80.0
Collector current Ic [A] -2.5 -2.5
hFE 120 to 390 120 to 390
Mounting Style Surface mount Surface mount
Bare Die/Wafer PN - Available: A544
JEITA Package SC-62 SC-62
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
X

Most Viewed