Not Recommended for New Designs
2SA2071
PNP High speed switching Transistor
Not Recommended for New Designs
2SA2071
PNP High speed switching Transistor
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For 2SA2071
Part Number |
|
|
---|---|---|
Ordering Part Number | 2SA2071T100 | 2SAR533P5T100 |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | MPT3 | MPT3 |
Unit Quantity | 1000 | 1000 |
Minimum Packing Quantity | 1000 | 1000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOT-89 | SOT-89 |
Package Size [mm] | 4.5x4 (t=1.5) | 4.5x4 (t=1.5) |
Number of terminal | 3 | 3 |
Polarity | PNP | PNP |
Collector Power dissipation PC [W] | 0.5 | - |
Collector-Emitter voltage VCEO1 [V] | -60.0 | -50.0 |
Collector current Ic [A] | -3.0 | -3.0 |
hFE | 120 to 270 | 180 to 450 |
Mounting Style | Surface mount | Surface mount |
Bare Die/Wafer PN | - | Available: A533 |
JEITA Package | SC-62 | SC-62 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 |
Show / Hide Parameters
X