Last Time Buy 1SS400GFH
Switching Diode (AEC-Q101 Qualified)

Products discontinuation (EOL) has been announced.

Product Detail

 

Replacement Product For 1SS400GFH

Part Number
1SS400GFH
1SS400GFH
1SS400SMFH
1SS400SMFH
Ordering Part Number 1SS400GFHT2R 1SS400SMFHT2R
Similar Level - Similar Specification
Data Sheet    
Supply Status Last Time Buy Recommended
Package VMD2 EMD2
Unit Quantity 8000 8000
Minimum Packing Quantity 8000 8000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOD-723 SOD-523
JEITA Package SC-104A SC-79
Package Size [mm] 0.6x1.4 (t=0.55) 0.8x1.6 (t=0.7)
Configuration Single Single
Number of terminal 2 2
VRM[V] 90 90
Reverse Voltage VR[V] 80 80
Average Rectified Forward Current IO[A] 0.1 0.1
IFM[A] 0.225 0.225
Isurge[mA] 500 500
Forward Voltage VF[V] 1.2 1.2
IF @ Forward Voltage [mA] 100.0 100.0
Reverse Current IR[µA] 0.1 0.1
VR @ Reverse Current [V] 80 80
trr[ns] 4 4
IF @ trr [mA] 10.0 10.0
VR @ trr [V] 6.0 6.0
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Max.)[°C] 150 150
Mounting Style Surface mount Surface mount
Common Standard AEC-Q101 (Automotive Grade) AEC-Q101 (Automotive Grade)
X

Most Viewed