Not Recommended for New Designs 1SS380
Switching Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For 1SS380

Part Number
1SS380
1SS380VM
1SS380VM
Ordering Part Number 1SS380TE-17 1SS380VMTE-17
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package UMD2 UMD2
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOD-323FL SOD-323FL
JEITA Package SC-90A SC-90A
Package Size [mm] 1.25x2.5 (t=0.9) 1.25x2.5 (t=0.9)
Configuration Single Single
Number of terminal 2 2
VRM[V] 40 80
Reverse Voltage VR[V] 35 80
Average Rectified Forward Current IO[A] 0.1 0.1
IFM[A] 0.225 0.225
Isurge[mA] 400 400
Forward Voltage VF[V] 1.2 1.2
IF @ Forward Voltage [mA] 100.0 100.0
Reverse Current IR[µA] 0.01 0.01
VR @ Reverse Current [V] 20 80
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Max.)[°C] 150 150
Mounting Style Surface mount Surface mount
X

Most Viewed