Attention to Internet Explorer users:
ROHM website does not recommend browsing in IE 11. Please use latest browser to ensure the best performance on ROHM website.
News
Careers
Contact Us
Search This Site
ROHM Products
Cross-Reference
Dist. Inventory
Global - English
Americas - English
Europe - English
Europe - Deutsch
ASEAN/India - English
简体中文
繁體中文
한국어
日本語
myROHM Login
Products
Technical Support
Applications
Purchase/Support
Company/IR
Sustainability
myROHM Login
Products
Technical Support
Applications
Purchase/Support
Company/IR
Sustainability
HOME
Solutions
Solutions
Automotive
xEV
Main Inverter (Traction Inverter)
Bi-directional On-Board Charger (OBC)
Uni-directional On-Board Charger (OBC)
Automotive DC/DC Converter
Automotive BMS (Battery Management System)
LED Lighting
Automotive LED Lighting (Front light)
Automotive LED Lighting (Rear Light -Standard with anti-cranking)
Automotive LED Lighting (Rear Light with Animation)
Automotive LED Lighting (Rear Light with Dynamic control)
Automotive LED Lighting (Front with ADB)
ADAS
ADAS Radar
ADAS LiDAR
ADAS Sonar
ADAS Camera System
ADAS ECU
Dashboard Camera
Infotainment/Cluster
TFT Cluster and Center Information Display (CID)
Head Up Display (HUD)
Body ECU
Electric Compressor
Body Control Module(BCM)
HV Heater
Industrial Solutions
Energy
Photovoltaic (PV) Inverters
EV Charging Stations (Off-board Charger)
Industrial AC-DC Converters
Compact UPS - 1kVA
UPS - 10kVA
Industrial UPS - 100kVA
Industrial Battery Management Systems (Battery Pack)
Electric Smart Meters - Arago's Rotation Method
Electric Smart Meters - CT Method
Factory Automation (FA)
Industrial LiDAR
AGVs
PLCs (Programmable Logic Controllers) - Power Supply Unit
PLCs (Programmable Logic Controllers) - Input/Output Unit
Code Readers
Optical Encoders
Safety Light Barriers
Motors
Motor Drive - Single-Phase 100-240VAC Non-Isolated
Motor Drive - 3-Phase 400VAC Inverter
Motor Drive - 24-48VDC Industrial
Motor Drive - 3-Phase AC100V-240V AC Servos
Infrastructure
Base Station Remote Radio Head (RRH)
Server Boards
Security
Gas Leak Detectors (Industrial Use, Handy Type)
Surveillance Cameras
Medical
Ventilator
Consumer Electronics
Home Appliances
Air Conditioner
Refrigerator
Washing Machine
Robot Vacuum Cleaner
IH Rice Cooker
Gas Leak Alarm (Home Use)
Fire Alarm (Home Use)
Communication
Hearables / Earbuds
Please Wait...