AC/DC Design Library
W-I-0500050-0000-00
Item | Spec | Parts Name | Maker |
---|---|---|---|
BD1 | 800V/1A | ||
C2 | 10uF/50V | ||
C3 | 2200pF/500V | ||
C4 | 1000pF/16V | ||
C5 | 470uF/35V/Low-Z | ||
C7 | 2200pF/Y1 | ||
C8 | 0.1uF/25V | ||
C11 | 0.1uF/X2 | ||
C13 | 10uF/450V | ||
C20 | 100pF/650V | ||
D1 | 60V/2A/SBD | RB060M-60 | Rohm |
D2 | 200V/0.5A | RF05VA2S/RF05VAM2S | Rohm |
D6 | 700V/0.5A /FRD | RFN1L7S | Rohm |
F1 | AC250V/1A | ||
LF1 | AC Filter | ||
R4 | 330Ω | MCR10EZPJ331 | Rohm |
R5 | 2Ω/0.5W | ||
R6 | 12kΩ | MCR10EZPF1202 | Rohm |
R7 | 220kΩ/0.25W | MCR25JZHJ224 | Rohm |
R9 | 1kΩ | MCR10EZPJ102 | Rohm |
R11 | 12kΩ | MCR10EZPF1202 | Rohm |
R12 | 33kΩ | MCR10EZPJ333 | Rohm |
R13 | 51kΩ | MCR10EZPF51R0 | Rohm |
R14 | 15Ω/0.25W | MCR18EZPJ150 | Rohm |
T1 | EE13 | ||
U10 | PC817 | ||
U11 | TL431 | ||
U2 | BM2P094F | Rohm |
No Data Availbale
ROHM's AC/DC design library is free online design example of the AC/DC power supply circuit. On this page you will find a parts list and characteristic data, trans specifications by choosing the wattage specifications from the current - voltage chart. We have collected these data into PDF file and you can download it.