AC/DC Design Library
2-N-2400037-0000-00
Item | Spec | Parts Name | Maker |
---|---|---|---|
C1 | 0.1uF/AC300V/X-Cap | LE104 | Okaya |
C2 | 22uF/450V | VY 22uF 450V | Nichicon |
C3 | 100pF/1kV | CC45SL3AD101JY*N | TDK |
C5 | 470uF/35V/Low-Z | HD 470uF 35V | Nichicon |
C6 | 0.01F/16V | GRM219B711H103K | Murata |
C7 | 10uF/50V | PM 10uF 50V | Nichicon |
C8 | 47pF/16V | GRM219B711H470K | Murata |
DA1 | 400V/3A | D10XB80 | Shindengen |
D2-1 | 600V/1A | ||
D2-2 | 600V/1A | ||
D3 | 600V/0.1A | RRE02VS6S | Rohm |
ZD1 | 22V | UDZVTE-1722B | Rohm |
F1 | 3.15A | ||
FL1 | 10mH | ||
IC1 | BM2P014 | Rohm | |
L1 | 470uH/0.6A | ||
PC1 | PC817 | SHARP | |
R1 | 0.82Ω/0.5W | MCR25JZHFLOR82 | Rohm |
R3 | 680Ω | MCR10EZPJ681 | Rohm |
R4 | 1kΩ | MCR10EZPJ102 | Rohm |
No Data Availbale
ROHM's AC/DC design library is free online design example of the AC/DC power supply circuit. On this page you will find a parts list and characteristic data, trans specifications by choosing the wattage specifications from the current - voltage chart. We have collected these data into PDF file and you can download it.