AC/DC Design Library

1-N-3000100-0000-00
Input
Output Voltage [V]
Output Current [A]
Type
Control Method
IC Product Name
Application Note
100 30.0 1.0 Non-isolation PWM BM1P061FJ Datasheet
ACDC-circiut-diagram-image
Item Spec Parts Name Maker
C1 X-Cap
C2 X-Cap
C3 68uF/250V
C6 10uF/50V
C7 0.01F/16V
C10 0.1uF/50V
C11 470uF/50V/Low-Z
DA1 400V/3A
D4 30V/1A RB160L-60 Rohm
D5 250V/0.1A RF05VA2S/RF05VAM2S Rohm
D6 250V/5A/FRD RFN5B3S/RFN5BM3S Rohm
F1 1A
FL1 CMC
IC1 BM1P061FJ Rohm
IC2 TL431
L1 100uH/5A
PC1 PC817 SHARP
Q1 250V/8A ZDX080N50 RCX080N25 Rohm
R3 20kΩ MCR18EZPJ103 Rohm
R4 2MΩ/0.25W MCR18EZPJ205 Rohm
R5 10kΩ MCR10EZPJ103 Rohm
R7 10Ω/0.25W MCR18EZPJ100 Rohm
R8 150Ω MCR10EZPJ151 Rohm
R9 100kΩ MCR10EZPJ104 Rohm
R10 0.1Ω/1W
R12 1kΩ MCR10EZPJ102 Rohm
R15 2kΩ MCR10EZPJ202 Rohm
R16 1kΩ MCR10EZPJ102 Rohm
R17 110kΩ MCR10EZPF1103 Rohm
R18 240Ω MCR10EZPF2400 Rohm
R19 10kΩ MCR10EZPF1002 Rohm
R20 12kΩ MCR10EZPJ123 Rohm
R23 82kΩ MCR10EZPJ823 Rohm
ZD1 24V UDZVTE-1724B Rohm
No Data Availbale
No Data Availbale

ROHM's AC/DC design library is free online design example of the AC/DC power supply circuit. On this page you will find a parts list and characteristic data, trans specifications by choosing the wattage specifications from the current - voltage chart. We have collected these data into PDF file and you can download it.

Back to Current-Voltage chart