AC/DC Design Library

1-I-2400080-0000-00
Input
Output Voltage [V]
Output Current [A]
Type
Control Method
IC Product Name
Application Note
100 24.0 0.8 Isolation PWM BM2P034 Datasheet
ACDC-circiut-diagram-image
Item Spec Parts Name Maker
BD3 800V/1A D1VBA80 Shindengen
C25 2200pF/300V CK45-B3AD222KY*N TDK
C26 X-Cap
C28 470uF/35V/Low-Z HD 470uF 35V Nichicon
C29 X-Cap
C30 10uF/50V PJ 10uF 50V Nichicon
C31 2200pF/AC250V CS11-E2GA222MYNS TDK
C32 22uF/200V
C33 0.1F/25V
C35 1000pF/16V
C40 47pF/1kV CC45SL3AD470JYGN TDK
D11 600V/0.8A/FRD RFN1L6S Rohm
D12 200V/0.5A/FRD RF05VA2S/RF05VAM2S Rohm
D13 200V/3A/FRD RF301L2S/RF301BM2S/RFN3BM2S Rohm
F3 Fuse
LF3 CMC
R31 220kΩ/0.25W MCR25JZHJ224 Rohm
R32 0.24Ω/0.5W
R33 10kΩ MCR10EZPJ103 Rohm
R34 8.2kΩ MCR10EZPF8201 Rohm
R35 2kΩ MCR10EZPJ202 Rohm
R36 2.7kΩ MCR10EZPF2701 Rohm
R37 1kΩ MCR10EZPJ102 Rohm
R38 68kΩ MCR10EZPF6802 Rohm
R39 10Ω/0.25W MCR18EZPJ100 Rohm
R40 Discharge Resistor
T3 EI25
U5 TL431
U6 PC817 SHARP
U7 BM2P034 Rohm
No Data Availbale
ACDC-circiut-transData-image

ROHM's AC/DC design library is free online design example of the AC/DC power supply circuit. On this page you will find a parts list and characteristic data, trans specifications by choosing the wattage specifications from the current - voltage chart. We have collected these data into PDF file and you can download it.

Back to Current-Voltage chart