B-analyst - Specifications -

Instrument specifications | Reagent chip specifications | Dimension

Instrument specifications

Detection wavelength 635 nm
Detection stability ±0.001 Abs.
Incubation temperature 37.0 ± 1.0℃
Interface For data input - output x 1
For bar code reader connection x 1
Display 20 rows x 4 columns monochrome LCD
Printer Built-in thermal printer (paper width: 58 mm)
Data memory For recording measurement results of latest 100 samples
Calendar clock Built-in (backup battery CR2032)
Electrical characteristic Voltage AC100~240 V
Supply frequency 50/60 Hz
Power input 250 W
Condition of use Temperature 15~30℃
Humidity 30~80%
Dimension / Weight 340(W)×290(D)×270(H) mm / 9.5 kg

Reagent Chip specifications

Product name B-analyst HbA1c B-analyst CRP B-analyst hsCRP
Sample Whole blood Whole blood ·
Plasma · Serum
Whole blood ·
Plasma · Serum
Sample volume 4 μL 4 μL 9.5 μL
Measurement method Latex agglutination immunology turbidimetric method
Measurement time 7'30"
Measurement range 3.3 - 12.6 % 0.1 - 20.0 mg/dL 0.01 - 4.00 mg/dL
  B-analyst HbA1c B-analyst CRP B-analyst hsCRP

Dimension

Dimension