Stepper Motor Drivers

ROHM's broad lineup of stepper motor drivers, available in different voltages, currents, pin configurations, and interfaces, are high efficiency, high reliability drivers ideal for separate CLK-IN/PARA-IN or switching from unipolar to bipolar via pulse motor.

Easy Part Finder

 

Motor Driver Quick Search

Stepper Motor Drivers

CLK-IN

PARA-IN

Selectable CLK-IN/PARA-IN

Automotive

After the @ mark indicates the drive method. The same type of symbol in front of part numbers indicate function-compatible products.

  Motor Drive Supply Voltage (V)
Output Current (A) 4.0                        
        BD63740FM @1/16      
                       
3.0                        
                BD63730EFV @1/4      
                       
        BD63731EFV @1/16      
                       
2.5                        
              BD63860EFV @1/8      
                       
        BD63524AEFV @1/4,1/8      
                       
        BD63525AEFV @1/4,1/16      
                       
        BD63725BEFV @1/4      
                       
2.2                        
          BD6389FM @1/4      
                       
2.0                        
                BD68620EFV @1/4      
                       
                BD63620AEFV @1/4      
                       
          BD6387EFV @1/4      
                       
        BD63520AEFV @1/4,1/16      
                       
        BD63521EFV @1/8,1/16      
                       
                BD63720AEFV @1/4      
                       
                BD68720EFV @1/4      
                       
        BD63920MUV @1/4, 1/8, 1/16      
                       
1.5                        
                BD6425EFV @1/4  
                       
                BD63960EFV @1/2      
                       
          BD6385EFV @1/4      
                       
                BD63715AEFV @1/4      
                       
                BD68715EFV @1/4      
                       
        BD60223FP @1/4, 1/16      
                       
1.2                        
      BD63800MUF-C @1/32step      
                       
                BD63940EFV @1/2      
                       
      BD6381EFV @1/2            
                       
1.0                        
                BD6422EFV @1/4  
                       
                BD6423EFV @1/4  
                       
                BD68610EFV @1/4      
                       
                BD63610AEFV @1/4      
                       
        BD63510AEFV @1/4,1/16      
                       
        BD63511EFV @1/8,1/16      
                       
          BD6383EFV @1/4      
                       
        BD63910MUV @1/4, 1/8, 1/16      
                       
                BD63710AEFV @1/4      
                       
                BD68710EFV @1/4s      
                       
0.8                        
                BD63801EFV @1/2      
                       
    BD6382EFV @1/2            
                       
  BD6380EFV @1/2            
                       
    Motor Drive Supply Voltage (V)

Parametric Search

 
X X

      Loading
      Loading
      Loading