Casa | Motor / Actuator Drivers | High Voltage 3 Phase Brushless DC Motor
 

High Voltage 3 Phase Brushless DC Motor

ROHM 's high - voltage three - phase brushless DC motor driver is compatible with Hall - sensor equipped motors. The voltage range is 250 V / 600 V withstand voltage, the conduction angle is 120 °, 150 °, 180 ° (sinusoidal wave drive), current is available from 1.5 A to 2.5 A wide range of lineups are available. Ideal for household appliances such as air conditioners and air purifiers, fan motor for residential equipment.


Loading...

Loading results...

Nenhum registro encontrado ...